Kinetix VP Servo Motors

Our Kinetix® Servo Motors provide smooth, integrated motion control over EtherNet/IP networks. Kinetix VPC Continuous Duty Servo Motors are optimized to run on Kinetix 5700 Servo Drives, providing continuous power and torque. Kinetix VPL Low Inertia Servo Motors and Kinetix VPF Food Grade Servo Motors operate with Kinetix 5500 and 5700 Servo Drives and deliver high dynamic performance.

 

Kinetix VP Servo Motors
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Provides real-time motor performance information to the control system via digital feedback device
  • Optimized to match drive ratings for efficient system sizing
  • Uses a single cable for feedback, motor brake, and motor power

Kinetix VPC Continuous-duty Servo Motors

  • Available in 3 frame sizes: 165, 215, 300 mm
  • Offers torque rating of 17.6…191.1 Nm
  • Offers power rating of 4.0…30.0 kW
  • Features cooling fan, shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology

Kinetix VPL Low-inertia Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque rating of 0.46…33.0 Nm
  • Features low-inertia rotor, optional shaft seal

Kinetix VPF Food Grade Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque ranges from 0.54...14.78 Nm
  • Features food-grade white paint, shaft seal, and food grade and REACH compliant shaft seal grease
  • Includes stainless steel shaft and fasteners

Additional Information

Watch this video to see the Kinetix VPC Servo Motor in action. DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH

What's New

Kinetix VPC Continuous-duty Servo Motor with Interior Permanent Magnet Technology

  • Reduces wiring and maintenance time with a single cable for power and feedback
  • Includes interior permanent magnet technology which provides lower torque ripple for a smoother performance and more efficiency at higher speeds in continuous-duty applications
  • Meets IE4 standard for energy efficiency, which reduces energy usage and costs
  • Includes attached fan to direct air through cooling channels, which increases continuous torque
  • Offers high resolution digital encoders for improved machine control

Learn More

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataKNX-TD001

Certifications

  • CE
  • C-Tick
  • UL & CSA recognized E146578

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Configure your single-cable motion system with the Studio 5000™ Automation Engineering and Design environment from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix VPC Continuous Duty Servo Motor Product ProfileVPC-PP001
Kinetix 5500 and Kinetix VP Servo Motor Product Profile2198-PP001
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataKNX-TD001
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix VP Continuous Duty Servo Motors 165…300 mm Installation InstructionsVPC-IN001
Kinetix VP Continuous Duty Motor Fan Kits Installation InstructionsVPC-IN002
Kinetix VP Low-inertia Servo Motor Installation InstructionsVP-IN001
More Kinetix VP Low-inertia Servo Motors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® VP Low-inertia Servo Motors include:

  • Automated assembly
  • Automated inspection
  • Food and beverage
  • Material handling
  • Packaging
  • Pharmaceutical
  • Printing

Customer Success

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Motion Control products in their applications.