Kinetix Cables with SpeedTEC DIN Connectors

Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection. Securely connect your servo motors and actuators with these cables, which have been certified to the latest global standards including tray cable rating, exposed run rating, IP67 rating, DESINA, and UL. Kinetix cables are designed to work in any of your challenging motion applications – simplifying your machine design and helping you minimize maintenance time.

Bulletin 2090 Kinetix Cables with SpeedTEC DIN Connectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Quick connect SpeedTEC® DIN connectors for easier servo connection
  • Power cables with brake options available from 16 AWG to 2 AWG
  • Feedback cables with flying leads or molded connector (D-sub) options at the drive end
  • Feedback cables with smaller cable jacket diameter to make channeling through conduits easier

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Motion Accessories Specifications Technical DataKNX-TD004

Certifications

  • DESINA
  • NFPA 79
  • REACH
  • RoHS
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
More Motion Control publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.