Allen-Bradley Allen-Bradley Home

Kinetix 7000 High-Power Servo Drives

Bulletin 2099 Kinetix 7000 High-Power Servo Drives

Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements.

Features

  • Continuous power output of 112…150 kW
  • Input volts: 380…480V AC three-phase
  • Integrates seamlessly into the Logix platform for high-power single-axis integrated motion
  • Built on PowerFlex® power structure and Kinetix® control structure foundations
  • Supports permanent magnet (synchronous) and induction (asynchronous) motors
  • Integrates with the 8720MC Regenerative Power Supply (RPS) to provide motoring power and/or regenerative braking (8720MC Line Reactor required when using RPD module)

Built-in Safety Features:

  • Safe Torque-Off is certified at SIL3, and requires an external safety relay to meet EN954-1, Category 3. Prevents drive restarts after the safety circuit is tripped.

Products Available

  • 2099 Kinetix 7000 High-Power Servo Drives

Certifications

  • UL, CE, C-Tick, Functional Safety

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Configure your Kinetix® 7000 high-power servo drive with RSLogix 5000 programming software from Rockwell Software.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
Integrated Architecture BrochureIA-BR005
Kinetix Servo Drives BrochureMOTION-BR003
Kinetix 7000 Servo Drives Product Profile2099-PP001
Kinetix Motion Control Selection GuideGMC-SG001
Kinetix Servo Drives Specifications Technical DataGMC-TD003
Kinetix Motion Accessories Specifications Technical DataGMC-TD004
Kinetix 7000 Servo Drives User Manual2099-UM001
Kinetix 7000 Drive Systems Design GuideGMC-RM007
Kinetix Safe-off Feature Safety Reference ManualGMC-RM002

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Kinetix™ 7000 High-Power Servo Drives, including:

  • AC line filters
  • Breakout boards, cables, and kits
  • Converter and control board kits
  • Feedback modules
  • Fiber optic cables
  • Motor feedback cables
  • Regenerative power supplies
  • Safe-off headers

View all accessories in the Kinetix Servo Drives Specifications Technical Data [PDF]

Applications

Typical applications for Kinetix® 7000 servo drives include:

  • Paper
  • Metals
  • Converting
  • Packaging
  • Printing

Customer Success

  • Motion Control Success Stories — View our case studies site to discover how customers have applied Allen-Bradley motion control products in their applications.