High-frequency Incremental Optical Encoders

Our Bulletin 844D High-frequency Incremental Optical Encoders mount directly to the monitored shaft by a split collar clamp on the encoder, eliminating the need for mounting plates and flexible couplings. You can install through-shaft models by inserting the monitored shaft completely through the encoder. Blind-shaft models only require insertion of the end of the shaft.

Bulletin 844D High-frequency Incremental Optical Encoders
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • High frequency response
  • Blind-shaft and through-shaft front coupled models
  • Flexible coupler not required
  • Adaptor plate not required
  • 120…16,384 PPR
  • 3.5 in. diameter housing
  • Supports 1/2…1 1/8 in. shafts
  • Cable, connector or terminal block connection options

Incremental Optical Encoders

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 844D Incremental Encoder Installation Instructions844D-IN001

Certifications

  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 844D Incremental Encoder Installation Instructions844D-IN001
More Encoder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.