HPK-Series High-Power Servo Motors

Bulletin HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities. These motors feature windings that are optimized for servo control coupled with high-resolution feedback to provide the precision your application requires. They build on proven induction motor technology and provide high reliability and durability in demanding applications.

HPK-Series High-Power Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • High resolution feedback (up to 2 million counts per revolution)
  • Optional multi-turn absolute feedback
  • Motor winding provides constant torque over a wide speed range
  • Low rotor inertia for higher acceleration rates
  • Continuous torque of 96…955 Nm (849…8445 lb-in.)
  • Peak torque of 192…1927 Nm (1699…17042 lb-in.)
  • Base speeds of 1500 and 3000 RPM
  • Integrates with our Kinetix® 7000 Servo Drive to extend the range of Kinetix Integrated Motion solutions up to 200 Hp (150 kW)
  • Standard DIN feedback connector and junction box for power connections
  • Integral blower cooling allows higher performance in a compact package
  • Standard IEC flange and/or foot mount

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataGMC-TD001

Certifications

  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® to program your HPK-Series™ servo motors.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataGMC-TD001
HPK-Series High Power Asynchronous Servo Motors Installation InstructionsHPK-IN001
More HPK-Series Servo Motor publications in Literature LibraryAll Languages
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
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for HPK-Series™ servo motors include:

  • High power packaging
  • Converting
  • Wind/unwind/rewind
  • Sheeters
  • Material handling
  • Metal forming
  • Injection molding
  • Flying knife

Customer Success

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.