EtherNet/IP Absolute Encoders

Bulletin 842E EtherNet/IP™ Absolute Encoders provide dual-port Ethernet and M12 connectors, providing customers with easy, cost-saving installations. Each encoder also includes an embedded Ethernet/IP switch to connect additional EtherNet/IP-capable products in series or to support a Device Level Ring for Ethernet media redundancy. These encoders are designed for high performance and reliability in harsh industrial environments.

Bulletin 842E EtherNet/IP Absolute Encoders
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Offers single-turn 18-bit resolution and multi-turn 30-bit resolution
  • Includes hardware/software IP address setting
  • Offers protection class up to IP67
  • Includes endless shaft functionality
  • Provides flash upgrade capability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 842E Ethernet/IP Absolute Encoder Installation Instructions842E-IN001

Certifications

  • CE marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 842E Ethernet/IP Absolute Encoder Product Profile842E-PP001
Bulletin 842E Ethernet/IP Absolute Encoder Installation Instructions842E-IN001
Bulletin 842E Ethernet/IP Absolute Encoder User Manual842E-UM001
More Encoder publications in Literature LibraryAll Languages
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
  • 842E EtherNet/IP Absolute Encoders — This video shows you how to configure the 842E EtherNet/IP Absolute Encoders using Studio 5000 software.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 842E EtherNet/IP™ Absolute Encoders include:

  • Packing machines
  • Robotics
  • Printing machine
  • Rotary table positioning

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Motion Control products in their applications.