DeviceNet Multi-Turn Magnetic Absolute Encoders

Bulletin 842D DeviceNet™ Multi-Turn Magnetic Encoder is a 26-bit absolute multi-turn shaft encoder that is directly connected to DeviceNet. This network capability eliminates the need for dedicated input cards. It connects to the DeviceNet trunk line using a five-pin micro quick-disconnect. You can interface up to sixty-three 842D DeviceNet encoders to a PLC or other logic system through a single network connection.

Bulletin 842D DeviceNet Multi-Turn Magnetic
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Magnetic design withstands 100 g shock and temperature extremes
  • 26 bit multi-turn absolute encoder retains position data if power is lost
  • Up to 8192 PPR and 8192 turns
  • Connects via 5-pin micro quick-disconnect
  • Slotted rear cover for address and baud rate selection
  • Position reset button
  • NEMA 4/IP66 housing

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
842D DeviceNet Multi-Turn Magnetic Absolute Encoders Installation Instructions842D-IN001

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
842D DeviceNet Multi-Turn Magnetic Absolute Encoders Installation Instructions842D-IN001
842D DeviceNet Multi-Turn Magnetic Absolute Encoders User Manual842D-UM001
More Encoder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.