MP-Series Integrated Multi-Axis Stages

Bulletin MPMA MP-Series™ Integrated Multi-Axis Stages are actuators that provide an out-of-the-box solution for precise two-dimensional positioning and velocity. The flexible design lets you position stages from above or below, and integrate it with RSLogix™ 5000 software (version 20 or earlier) for fast and easy commissioning.

MP-Series Integrated Multi-Axis Stages
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Stages carry payloads of up to 25 kg while achieving an acceleration of 1 g
  • Can use existing Add-On Instructions for pick and place and dispensing applications
  • Pre-alignment of axis that provides 30 arc seconds of orthogonality
  • IP30 environmental protection
  • Available in both 230V and 460V versions
  • Direct drive linear motor actuation available
  • Compatible with the Kinetix® 2000, Kinetix 6000, and Ultra™ 3000 servo drives, and all MP-Series™ cables and accessories
  • CAD drawings, 3D models, and other tools are available in Motion Analyzer

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Linear Motion Specifications Technical DataKNX-TD002

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® for fast and easy commissioning of your MP-Series™ Integrated Multi-Axis Stages.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
MP-Series Integrated Multi-Axis Stages Product ProfileMPMA-PP001
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Linear Motion Specifications Technical DataKNX-TD002
MP-Series Integrated Multi-Axis Stages User ManualMPMA-UM001
More MP-Series Multi-Axis Stage publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MP-Series™ Integrated Multi-Axis Stages include:

  • Material handling
  • Pick and place
  • Dispensing
  • Scanning
  • Contouring
  • Contoning
  • Flying shape cutting

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.