MP-Series Integrated Linear Stages

Bulletin MPAS MP-Series™ Integrated Linear Stages can support heavy loads and tolerate moment loads. These actuators are ideal for high precision applications in clean environments. They are designed with ballscrew and linear motor technology.

MP-Series Integrated Linear Stages
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Full setup and programming support through RSLogix™ 5000 software (version 20 or earlier)
  • Integrated linear stage-type actuator
  • Direct drive linear motor versions provide speeds up to 5 meters/second
  • Ballscrew-driven versions provide high forces with absolute multi-turn
  • 150 mm, 200 mm, and 250 mm frame sizes available for 230V and 460V

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Linear Motion Specifications Technical DataKNX-TD002

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® for fast and easy commissioning of your MP-Series™ Integrated Linear Stages.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Linear Motion Specifications Technical DataKNX-TD002
MP-Series Integrated Linear Stages User ManualMP-UM001
More MP-Series Linear Stage publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for MP-Series™ Integrated Linear Stages include:

  • Electronic assembly
  • Pick and place
  • Robots
  • Inspection
  • Labeling
  • Dispensing
  • Micro-arraying

Customer Success

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.