MP-Series Electric Cylinders

Our Bulletin MPAR MP-Series™ Electric Cylinders provide a dynamic, precise response for a wide range of linear motion applications. These cylinders use RSLogix™ 5000 software (version 20 or earlier) to extend and retract with precise positioning, velocity or force. Industry-standard mountings and end effector attachments help simplify your assembly and reduce mechanical design engineering, wiring, and commissioning time.

MP-Series Electric Cylinders
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Linear feed force of up to 2500 N (562 lbs)
  • Speeds up to 1 m/sec
  • Linear stroke lengths to 800 mm
  • 32, 40, and 53 ISO15552 pneumatic frame sizes
  • Flange, clevis, and trunnion mountings
  • Positioning repeatability of ± 0.02 mm
  • High resolution absolute feedback
  • 100% duty cycle rating
  • Precision ground ball screws and heavy-duty bearings
  • 24V DC holding brakes available
  • Guide rods and rod eyes

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Linear Motion Specifications Technical DataKNX-TD002

Certifications

  • CE
  • c-UL
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® to program your MP-Series™ and TL-Series™ Electric Cylinders to extend and retract with precise positioning, velocity, or force.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
MP-Series Electric Cylinders Product ProfileMOTION-PP004
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Linear Motion Specifications Technical DataKNX-TD002
MP-Series Electric Cylinders Installation InstructionsMPAR-IN001
More MP-Series Electric Cylinder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MP-Series™ Electric Cylinders include:

  • Material handling
  • Volumetric filling and process control
  • Fabrication
  • Push, pull, eject, press, or clamp parts
  • Packaging
  • Electronic assembly
  • Insertion systems
  • Inspection and test equipment

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Motion Control products in their applications.