![]() |
Bulletin LDAT Integrated Linear Thrusters provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling, or carrying a load. They are reliable linear actuators that combine high levels of velocity and acceleration, peak thrust forces, and direct drive technology to help maximize performance and reliability. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Use RSLogix 5000 programming software (version 20 or earlier) from Rockwell Software® to program your Integrated Linear Thrusters to extend and retract with precise positioning, velocity, or force.
Additional software products are available from Rockwell Software.
| Title | Number | Language |
|---|---|---|
| Integrated Linear Thruster Product Profile | LDAT-PP001 | |
| Kinetix Motion Control Selection Guide | GMC-SG001 | |
| Kinetix Linear Motion Specifications Technical Data | GMC-TD002 | |
| More Integrated Thruster publications in Literature Library | All Languages | |
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Integrated Linear Thrusters, including:
View all accessories in the Kinetix Linear Motion Specifications Technical Data [PDF]
Typical applications for the Integrated Linear Thruster include: