MP-Series™ integrated linear motion products include linear actuators and linear stages. These products provide flexible servo control through accurate positioning and quick-building forces.
![]() | Bulletin MPAR MP-Series™ and TLAR TL-Series™ Electric Cylinders provide a dynamic, precise response for a wide range of linear motion applications. These cylinders use RSLogix™ 5000 software to extend and retract with precise positioning, velocity or force. Industry-standard mountings and end effector attachments help simplify your assembly and reduce mechanical design engineering, wiring, and commissioning time. |
![]() | Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions. Our ready-to-install electric cylinders are energy efficient and help provide machine flexibility, including precise, multi-point positioning. |
![]() | Bulletin MPAS MP-Series™ Integrated Linear Stages can support heavy loads and tolerate moment loads. These actuators are ideal for high precision applications in clean environments. They are designed with ballscrew and linear motor technology. |
![]() | Bulletin MPMA MP-Series™ Integrated Multi-Axis Stages are actuators that provide an out-of-the-box solution for precise two-dimensional positioning and velocity. The flexible design lets you position stages from above or below, and integrate it with RSLogix™ 5000 software for fast and easy commissioning. |