Motion Control products include a broad range of servo drives, servo motors and actuators. Our servo drive portfolio extends from compact single-axis drives for simple applications to high-performance multi-axis servo drives which fit seamlessly into your Integrated Architecture™ system. Rotary and linear servo motors provide a wide range of output power for a variety of environmental challenges. Our actuators provide simplified out-of-the box solutions for precise linear positioning.
![]() | MP-Series™ integrated linear motion products include linear actuators and linear stages. These products provide flexible servo control through accurate positioning and quick-building forces. |
![]() | Encoders can electronically monitor the position of a rotating shaft. Our Absolute Encoders are electro-mechanical devices that are useful feedback elements in closed-loop control systems. They provide position control in packaging, robotics, pick and place, lead/ball screw, rotary table positioning and component insertion applications. Our Incremental Optical Encoders provide low cost, smaller physical size, high frequency and high resolution. Our accessories help you easily install and efficiently use our encoders. |
![]() | To remain competitive in today's demanding business landscape, it is important to find a faster way to design, develop, and deliver machines optimized to meet application goals. Allen-Bradley® motion control software helps facilitate the machine design process, simplify integration and system debugging, and speed time to market. |
![]() |
| Our servo drive portfolio includes a wide variety of products that offer the right size and feature set to handle a broad range of applications. From single axis component drives to multi-axis modular drives, we offer solutions designed to help you simplify machine design while improving system performance. Our Integrated Motion drives fit seamlessly into the Logix platform for easy use and plug-and-play configurability. Network options and a choice of safety features are available. |
![]() | Servo Motors include a broad portfolio of Rotary Motors and Linear Motors. Our rotary motors comprise several series including the RDD-Series™ Direct Drive™, MP-Series™ of stainless steel, food grade, medium-inertia and low-inertia options, and the HPK-Series™ High-Power motors. Our linear motors include the LDC-Series™ and LDL-Series™ with no-wear. The servo motor families offer Smart Motor Technology to provide automatic identification of correct motor-to-drive connectivity. |
![]() | Our Safety Servo Drive products are designed to help minimize downtime and reduce energy and production waste while helping improve machine operating efficiencies. The Kinetix® 300, 6000, 6200, 6500 and 7000 all feature built-in safety functionality. With Safe Torque-Off, a drive output is disabled to remove motor torque without removing power from the entire machine. Safe Speed Monitoring permits you to reduce and monitor the speed of your application to help allow an operator to safely perform some types of work without completely stopping the machine. |