Mechanically Held Multi-Pole Lighting Contactors

Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control. You can use these lighting contactors with energy management systems, programmable controllers, communication systems, microprocessors, occupancy sensors, photoelectric cells, and timers.

Bulletin 500LC Mechanically Held Multi-Pole Lighting Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Rated 20 A…600V AC (30 A general purpose)
  • Rated for metal halide, mercury vapor, quartz halogen, tungsten, and fluorescent lighting loads
  • Interrupts 300% rated current at 0.4...0.5 power factor
  • Patented single-solenoid, bi-directional operating mechanism
  • Mechanically-held, electrically operated with contacts power-driven to open and closed positions
  • Shallow construction accommodates panelboard or separate mounting
  • May be applied to UL 67 Listed panelboards

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Mechanically-Held Lighting Contactor Specifications500-TD011

Certifications

  • CSA Certified — File No. LR1234
  • UL Listed — File No. E14843; Guide No. NRNT

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 14
  • UL 508A

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 500LC Mechanically-Held Lighting Contactors Technical Data500-TD011
Selecting Effective Lighting Control White Paper500LC-WP001
More Lighting Control publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.