Electrically Held Multi-Pole Lighting Contactors

Bulletin 100L Lighting Contactors control a variety of lighting loads. Use them for all popular lighting loads and other non-motor applications including tungsten filament lighting loads, electric discharge (fluorescent) loads, electric furnaces, and electric water heaters. In addition, these contactors meet the requirements of both CSA and UL.

Bulletin 100L Electrically Held Multi-Pole Lighting Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Electrically held
  • 20 A rating
  • 4-, 8-, and 12-pole configurations
  • Open or enclosed

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Lighting Contactor Specifications100-TD014

Certifications

cULus Listed — File No. E14843; Guide No. NRNT, NRNT7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 14
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Lighting Contactor Specifications100-TD014
100L-C20 Installation Instructions100L-IN001
More Lighting Control publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.