Allen-Bradley Allen-Bradley Home

Combination Lighting Contactors

Combination Lighting Contactors are ideal for applications that require combining switching and over-current protection in the same enclosure. These contactors are available in fused and circuit breaker models.

502L with Disconnect Switch

Bulletin 502L Combination Lighting Contactors with Disconnect Switch

Bulletin 502L Combination Lighting Contactors combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

503L with Circuit Breaker

Bulletin 503L Combination Lighting Contactors with Circuit Breaker

Bulletin 503L Combination Lighting Contactors consist of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.