![]() |
6176M Standard Monitors are flat panel industrial color monitors for use in less demanding environments. All Standard Monitors have USB and RS232 touch screen inputs, DVI and VGA video inputs, and an On Screen Display (OSD) that enables image rotation, color pallet changes, and push button auto reset. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| Industrial Monitors Product Profile | 6176M-PP001 | |
| Industrial Computers and Monitors Specifications Technical Data | IC-TD001 | |
| Integrated Architecture Recommended Literature Reference Manual | IASIMP-RM001 | |
| More 6176M Standard Industrial Monitor publications in Literature Library | All Languages | |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Standard Industrial Monitors, including: