VersaView 5100 Industrial Monitors

Our Bulletin 6200M VersaView® 5100 industrial monitors feature a modern, edge-to-edge glass design with a 10-point, capacitive multi-touch screen. These monitors combine with Allen-Bradley® industrial computers, non-display computers, and thin clients to help create an efficient computing solution.

Bulletin 6200M VersaView 5100 Industrial Monitors
  • Overview
  • Product Selection
  • Documentation
  • Resources

Features

  • Offers a widescreen 10-point capacitive multi-touch display
  • Provides edge-to-edge glass design for easier cleaning
  • Combine monitors with our non-display industrial computers, such as the CompactLogix 5480 Controller and ControlLogix I/O Chassis-Based Modules, to create an efficient computing solution
  • Supports DisplayPort™, DVI, and VGA connections
  • Includes IP66 and NEMA 4X certifications which are ideal for applications that need stainless steel components

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Documentation

TitleNumberDownload
VersaView 5000 Industrial Computer Portfolio Product Profile6200-PP001
Industrial Computers and Monitors Specifications GuideIC-TD001
VersaView 5000 Monitors, Thin Clients, Computers, and Accessories Product Information6200-PC001
VersaView 5000 Displays Cutout Templates6200-DS001
View more Industrial Monitor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources