Industrial Monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Bulletin 6186M Industrial Monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. Bulletin 6176M Industrial Monitors are designed for environments that are less demanding but still must maintain endurance to temperature, shock and vibration.
![]() | 6176M Standard Monitors are flat panel industrial color monitors for use in less demanding environments. All Standard Monitors have USB and RS232 touch screen inputs, DVI and VGA video inputs, and an On Screen Display (OSD) that enables image rotation, color pallet changes, and push button auto reset. |
![]() | Bulletin 6186M Performance Monitors endure extreme environmental conditions such as heat or shock. All of our performance monitors are flat-panel and are rated for Class I, Div 2 hazardous locations. We offer aluminum or stainless steel bezels and resistive touch screens. |