In-Cabinet Modular Distributed I/O

In-Cabinet (IP20) distributed I/O can be placed throughout your application and requires an enclosure. Our In-Cabinet Modular I/O products let you select the exact mix of I/O interfaces and communication adapters to fit your needs, providing greater flexibility in designing your system. In addition to a wide range of analog, digital, and specialty modules, we provide in-cabinet I/O options for extreme environments, I/O for safety systems, and intrinsic safety (IS) I/O that can be distributed throughout hazardous areas.

Bulletin 1715 Redundant I/O Modules

1715 Redundant I/O Modules

Our Bulletin 1715 Redundant I/O modules provide true redundant I/O support for critical process applications in standard and extreme operating environments.  With exceptional ease-of-use, premier diagnostics, and flexible configuration, these modules support fault tolerant capabilities without requiring additional hardware or software.


1719 Ex I/O Modules

1719 Ex I/O Modules

Our Bulletin 1719 Ex I/O modules are an intrinsically safe distributed I/O platform that can be mounted in Zone 2 or Class I, Div 2. This platform integrates devices in hazardous areas via EtherNet/IP™ in a chassis-based I/O design that provides maximum efficiency in a small space.


Bulletin 1734 POINT I/O In-Cabinet Modular

1734 POINT I/O

Bulletin 1734 POINT I/O™ is ideal for applications requiring flexibility and low cost of ownership. Granularity of one to eight points lets you buy only the I/O you need. The compact design makes installation easier in limited panel space. The family includes POINT Guard I/O™ safety-rated I/O modules that can be used side-by-side in a standard POINT I/O system. Network connectivity includes ControlNet™, DeviceNet™, EtherNet/IP™, and other open networks. Some modules feature DeviceLogix™ Smart Component Technology, integrating low-cost logic solving capability in your I/O for faster sense-to-actuation times.


Bulletin 1794 FLEX I/O Modules

1794 FLEX I/O Modules

Our Bulletin 1794 FLEX™ I/O modules offer flexibility for your application with digital, analog, HART analog, and specialty I/O, with 4…32 points per module. You can mix and match digital and analog I/O with mounting and wiring options.


Bulletin 5094 FLEX 5000 I/O Modules

FLEX 5000 I/O Modules

Our FLEX 5000™ I/O is a reliable and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, FLEX 5000 I/O includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies. Designed for use in a broad range of applications, the FLEX 5000 I/O operates in -40…70 °C (-40...158 °F) temperatures.

Scheduled to launch in 2018.