Allen-Bradley Allen-Bradley Home

Embedded Distributed I/O

With embedded I/O, you can buy just what you need to develop your machines. Quickly incorporate off-the-shelf printed circuit boards into your development cycle and save costs associated with providing panels and existing enclosures. Cards include built-in DeviceNet™ or EtherNet/IP™ network support. Optional DeviceLogix™ Smart Component Technology on DeviceNet cards increase response time and help reduce network traffic. EtherNet/IP cards feature embedded switch technology and support device-level ring (DLR) topology, providing added cost savings and redundant communications for improved system availability.

1799 Embedded I/O

Bulletin 1799 Embedded I/O

Bulletin 1799 Embedded I/O provides a standard interface between an input device and machine actuators. You can leverage our proven design technology and reliability without the cost of custom‑packaged solutions—critical for cost-sensitive machine-embedded applications. An available expansion board and universal I/O reduce your initial material investment, minimize inventory, reduce cost per I/O expansion, and maximize I/O use for each application.