Chassis-based I/O is specifically designed for a particular Allen-Bradley® controller, as part of its family. You can install the I/O locally in the same chassis as the controller. Additionally, through the use of I/O communication networks, you can distribute the I/O closer to the sensors and actuators, reducing your wiring costs.
![]() | Bulletin 1746 SLC™ I/O provides a full range of digital, analog, and specialty I/O for a wide variety of applications. You can use the I/O modules in a local I/O chassis of an SLC 500 controller. Or, use an I/O communication adapter module to place I/O in a chassis at a location remote from the controller. |
![]() | Bulletin 1756 ControlLogix® I/O modules provide a full range of digital, diagnostic digital, analog, motion control, and specialty I/O to meet your application needs. You can use any of the I/O modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks. |
![]() | Bulletin 1760 Pico™ Expansion I/O modules provide you with flexible choices to expand your Pico controller. Add the extra I/O count you need for a variety of applications. Expansion modules are compatible with all of the PicoGFX™ controllers, as well as many of the standard Pico controllers. |
![]() | Bulletin 1762 MicroLogix™ Expansion I/O modules extend the capabilities of the MicroLogix 1100, 1200, and 1400 controllers by maximizing flexibility of the I/O count and type. The modular, rackless design enhances cost savings and reduces replacement parts inventory. Modules can be either DIN rail or panel mounted. |
![]() | Bulletin 1769 Compact I/O™ modules can be used as local and distributed I/O for a CompactLogix™, Compact GuardLogix®, or MicroLogix™ 1500 controller. Rack-type features in a rackless design lower costs and reduce replacement parts inventory. A built-in removable terminal block provides connections to I/O sensors and actuators. |
![]() | Bulletin 1771 Universal I/O provides a full range of digital, analog, and specialty I/O for a wide variety of applications. Use Universal I/O modules in a local I/O chassis of a PLC-5® system. Or, use an I/O communication adapter module to place I/O in a chassis at a location remote from the controller. |