Allen-Bradley Allen-Bradley Home

GuardPLC Safety I/O

1753 GuardPLC Safety I/O In-Cabinet Block

Bulletin 1753 GuardPLC™ Safety I/O provides the benefits of traditional distributed I/O for Allen-Bradley® GuardPLC systems. Built-in GuardPLC 100 Mbps Ethernet network connectivity provides one of the fastest safety networks and machine stop times in the industry. The GuardPLC digital and analog I/O blocks are TÜV-certified up to SIL 3, Cat. 4, PLe.

Features

  • Built-in GuardPLC™ 100 Mbps Ethernet network connectivity
  • Built-in two-port Ethernet switch makes it easy to connect I/O modules to the GuardPLC controller
  • Works with GuardPLC 1600 and GuardPLC 1800 safety controllers
  • GuardPLC Hand-held Terminal speeds commissioning of new or replacement GuardPLC I/O modules

Products

1753 GuardPLC Digital I/O Blocks

  • 24V DC safety I/O circuits
  • Up to 28 points per block
  • Input, output, relay and combination blocks available

1753 GuardPLC Analog I/O Blocks

  • Combination I/O block
  • Includes eight safety inputs and four standard outputs

Certifications

  • c-UL-us, CE, C-Tick, TÜV-certified up to SIL 3, Cat. 4, PLe

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.

Software

Use RSLogix Guard PLUS! programming software to program and configure your GuardPLC™ system.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
GuardPLC Controller Systems User Manual1753-UM001
More 1753 GuardPLC 1600 Systems publications in Literature LibraryAll Languages
More 1753 GuardPLC 1800 Systems publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your GuardPLC™ Control Systems, including: