Allen-Bradley Allen-Bradley Home

POINT Guard I/O Modules

Bulletin 1734 POINT Guard I/O In-Cabinet Modules

POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix™ controllers or DeviceNet™ for SmartGuard™ 600 controllers.

Features

  • Fits into the standard POINT I/O™ system
  • Communicates by using the CIP™ Safety protocol over EtherNet/IP™ for GuardLogix™ controllers or DeviceNet™ for SmartGuard™ 600 controllers
    • For EtherNet/IP connectivity, use a POINT I/O EtherNet/IP adapter (1734-AENT, 1734-AENTR)
    • For DeviceNet communication, use the DeviceNet communication interface module (1734-PDN)

Products

1734 POINTGuard I/O™ Digital Modules

  • 24V DC I/O circuits
  • Eight inputs or eight outputs

Certifications

  • POINT Guard I/O modules: CE, C-Tick, ODVA, ATEX, TÜV-certified for functional safety up to and including SIL 3, Cat. 4, PLe
  • POINT I/O and POINTBlock I/O modules: CE, C-Tick, ODVA, ATEX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

  • Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.
  • Rockwell Automation Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.

Frequently Viewed Publications

TitleNumberLanguage
POINT Guard I/O Product Profile1734-PP002
POINT I/O Product Profile1734-PP001
POINT I/O Selection Guide1734-SG001
EtherNet/IP Embedded Switch Technology Application GuideENET-AP005
POINT I/O Installation Instructions1734-IN510
POINT Guard I/O Safety Modules Installation & User Manual1734-UM013
More 1734 POINT I/O and POINT Guard I/O publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your POINT Guard I/O™ Modules, including:

  • Removable terminal blocks
  • Terminal base assemblies
  • Termination modules

View all POINT Guard I/O Module accessories