Bulletin 2715 PanelView 5500 Graphic Terminals

PanelView 5500 Graphic Terminals

Our Bulletin 2715 PanelView™ 5500 Graphic Terminals offer an intuitive, modern design and provides enhanced Logix integration using Studio 5000 View Designer software. This integration allows engineers to enter configuration information once and use it for the entire automation design. It also helps you build modern applications with high-speed HMI buttons for jogging applications, scalable vector graphics, and a pre-configured system banner that provides diagnostic information. 

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers display sizes from 7...19 in. with wide screen, touch, and keypad options 
  • Includes Logix-based alarms to eliminate need for additional configuration
  • Offers high-speed HMI button which provides <100 m/sec response for machine jogging applications
  • Provides Logix tag extended property support to help develop richer context
  • Features a modern design with a slim, aluminum bezel
  • Provides navigation button display alarms, diagnostic, and setting information
  • Provides ability to automatically share tags, alarms, and other data using Studio 5000 View Designer™

Additional Information

Watch this video to learn more about our PanelView 5500 products.


Specifications

TitleNumberDownload
PanelView 5500 Operator Interface Terminals Technical Data2715-TD001

Certifications


  • cULus Listed
  • CE (EMC)
  • CE (LVD)
  • RCM
  • RoHS
  • KCC
  • EtherNet/IP

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • cULus Listed Industrial Control Equipment for use in Hazardous Locations (E10314) per standards ANSI / ISA 12.12.01 and CSA C22.2 No. 213. rated: • Class I, Div 2, Groups A, B, C, D Enclosure type ratings per UL50 and CSA C22.2 No. 94.2-07. Enclosure ingress protection classified by UL per IEC 60529
  • EN 61000-6-2; Industrial Immunity
  • EN 61000-6-4; Industrial Emissions
  • EN 61131-2; Programmable Controllers
  • AS/NZS CISPR 11; Industrial Emissions

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
PanelView 5500 Operator Interface Terminals Product Profile2715-PP001
PanelView 5500 Operator Interface Terminals Selection GuideVIEW-SG001
PanelView 5500 Operator Interface Terminals Technical Data2715-TD001
PanelView 5500 Operator Interface Terminals User Manual2715-UM001
PanelView 5500 Operator Interface Terminals Cutout TemplateVIEW-DS001
More PanelView 5500 Operator Interface Terminal publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.