PanelView 800 Graphic Terminals

Our Bulletin 2711R PanelView™ 800 Graphic Terminals are panel-mount display devices that offer keypad or touch screen options for operator input. These graphic terminals are available in 4...10 in. display sizes and are compatible with micro and small controllers. They feature high-performance processors, high-resolution displays, and high flash and dynamic memories. The built-in Ethernet and serial communication ports support a variety of networks. These terminals offer improved usability with remote monitoring capability.

Bulletin 2711R PanelView 800 Graphic Terminals
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Optimized for compatibility with Micro800® and MicroLogix™ controllers
  • Enables connectivity with CompactLogix™ 5370 L1, L2, and L3 controllers
  • Offers remote monitoring and troubleshooting of terminal using a Virtual Network Computing (VNC) server
  • Includes high-resolution display with LED backlight supporting 65K colors
  • Offers flexible application modes in landscape and portrait
  • Includes high performance 800MHz CPU processor with 256MB memory
  • Includes USB host port and microSD™ support file transfer or updating firmware
  • Alerts operators with alarm messages that include embedded variables
  • Provides ability to upload and download groups of data or parameter settings with recipe capability

Additional Information

Watch this video for an introduction to PanelView 800 Graphic Terminals.

Our Connected Components solution offers a simple, cost effective micro-automation solution for builders of small, standalone machines.

What's New

Small Controllers

PanelView 800 Graphic Terminals Now Connect to CompactLogix 5370 Controllers

Applications that use CompactLogix™ 5370 L1, L2 or L3 controllers (CompactLogix 5370 L37 controllers excluded) but require simple Human Machine Interface (HMI) can now connect to PanelView™ 800 graphic terminals. These terminals are an ideal entry-level HMI to help complete your small to mid-size Allen-Bradley solution, and they:

  • Connects to CampactLogix 5370 L1, L2, and L3 controllers (CompactLogix 5370 L37 controllers excluded)
  • Offers flexible solution for small and midsize applications
  • Fits requirements for a simple, compact, and easy-to-use Human Machine Interface (HMI)
  • Available with Firmware Revision 4.012

Learn More

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PanelView 800 Graphic Terminals Technical Data2711R-TD001

Certifications

  • CE Marked
  • C-Tick
  • cULus Listed
  • KC
  • RCM
  • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • cULus Listed, CLass 1 Div 2, Groups A, B, C, D, T4A

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PanelView™ 800 Graphic Terminals.

Documentation

TitleNumberDownload
Bulletin 2711R PanelView 800 Graphic Terminals Brochure2711R-BR001
Bulletin 2711R PanelView 800 Product Profile2711R-PP001
Visualization Solutions Selection GuideVIEW-SG001
Bulletin 2711R PanelView 800 Graphic Terminals Technical Data2711R-TD001
Bulletin 2711R PanelView 800 HMI Graphic Terminals Installation Instructions2711R-IN001
Bulletin 2711R PanelView 800 Graphic Terminals Adapter Plate Kit Installation Instructions2711R-IN002
Bulletin 2711R PanelView 800 Graphic Terminals User Manual2711R-UM001
PanelView Operator Interface Portfolio Features Comparison2711P-SP011
More PanelView 800 Graphic Terminal publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

Typical applications for PanelView™ 800 Graphic Terminals include:

  • Adhesive labelers
  • Air handling units
  • Material handling
  • Stretch wrap machines