Allen-Bradley Allen-Bradley Home
Bulletin 2711PC PanelView Plus Compact Graphic Terminals

PanelView Plus Compact Terminals

The PanelView™ Plus Compact 400, 600 and 1000 Graphic Terminals have a 3.5 in., 3.8 in. or 5.5 in. flat-panel color or grayscale display with 320 x 240 resolution and either 18-bit or 32-level graphics. These terminals supports operator input via keypad (8 or 10 function keys), via touch screen or via keypad and touch screen.

  • Overview
  • Software
  • Documentation
  • Resources

Features

  • Modular design includes logic, display, and communication modules
  • Base-configured terminal available with display and logic modules
  • Optimized for Logix control architectures and supports PLC-based and SLC™-based systems
  • RS-232 and Ethernet networks available through built-in communication ports
  • One USB port (on 400 and 600 models) or two USB ports (1000 model)

Products

  • 2711PC PanelView™ Plus Compact Graphic Terminals

Certifications

  • UL; C-UL; Class I Div 2 Groups A,B,C,D; CE marked; Class II Div 2; Class III Div 1; C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.


Software

Program your PanelView™ Plus graphic terminals using FactoryTalk® View Studio Machine Edition from Rockwell Software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PanelView Plus Compact Product Profile2711PC-PP001
PanelView Plus with Marine Certification Product Profile2711P-PP009
PanelView Plus High-bright Display Modules Product Profile2711P-PP004
PanelView Plus with Conformal Coating Product Profile2711P-PP003
PanelView Plus and FactoryTalk View Machine Edition and Product ProfileFTALK-PP012
PanelView Plus/CE PROFIBUS Communications Product Profile2711P-PP005
PanelView Plus/CE Integrated AC Power Supply Product Profile2711P-PP006
PanelView Plus Compact User Manual2711PC-UM001
More PanelView Plus Component publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware Updates—Log in to get support for firmware updates.
  • Sample Code Library—Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase—Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.