PanelView Plus 6 Compact Graphic Terminals

Our Bulletin 2711PC PanelView™ Plus 6 Compact Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4…6 in. display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 Compact graphic terminals.

Bulletin 2711PC PanelView Plus 6 Compact Graphic Terminals
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides significant improvements over the PanelView™ Plus Compact 400, 600, and 1000 graphic terminals
    • Processor speed increased from 350 MHz to 1 GHz
    • Screen transition rate is up to 70% faster
    • System memory increased from 64MB RAM to 256MB RAM
    • Flash storage space increased from 64MB to 512MB
    • Increased illumination of LED backlight displays
    • Greater connectivity to a variety of peripherals such as printers, mice, and keyboards
  • Supports ActiveX® Controls
  • Supports remote connectivity (VNC, FTP and FactoryTalk Viewpoint)
  • Offers backup restore functionality
  • Provides remote recipe and data management through .CSV files
  • Uses Symbol Factory graphics
  • Includes built-in PDF viewer for context-sensitive operator support
  • Supports DataStore Plus logging and trending, which eliminates the 300,000 data point limit

Additional Information

Refer to our PanelView Plus 400/600 to PanelView Plus 6 400/600 Migration Chart [PDF] to determine which new models integrate with your networks.

Make the most of your PanelView™ HMI and FactoryTalk® View ME software with our tips and tricks videos:

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PanelView Plus Specifications Technical Data2711P-TD005

Certifications

  • CE Marked
  • C-Tick
  • cUL Listed
  • KCC
  • RoHS
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • Class I Div 2 Groups A,B,C,D
  • Class II Div 2
  • Class III Div 1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
PanelView Plus and FactoryTalk View Machine Edition and Product ProfileFTALK-PP012
Visualization Solutions Selection GuideVIEW-SG001
PanelView Plus Specifications Technical Data2711P-TD005
PanelView Plus 400/600 to PanelView Plus 6 400/600 Migration Chart2711P-QR001
PanelView Plus 6 Compact Terminals User Manual2711PC-UM002
PanelView Operator Interface Portfolio Features Comparison2711P-SP011
More PanelView Plus 6 publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.