Bulletin 2711P PanelView™ Plus Graphic Terminals and Bulletin 2711PC PanelView Plus Compact Graphic Terminals let you monitor, control and display application status information graphically. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus graphic terminals.
![]() | The PanelView™ Plus 400 Graphic Terminal has a 3.8 in. grayscale or 3.5 in. flat-panel color or grayscale display with 320 x 240 resolution. This terminal supports operator input via keypad (8 function keys) or via keypad and touch screen. |
![]() | The PanelView™ Plus 600 Graphic Terminal has a 5.5 in. grayscale or flat-panel color display with 320 x 240 resolution. This terminal supports operator input via keypad (10 function keys) or via keypad and touch screen. |
![]() | The PanelView™ Plus 700 Graphic Terminal has a 6.5 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics. This terminal supports operator input via keypad (22 function keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus 1000 Graphic Terminal has a 10.4 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics. This terminal supports operator input via keypad (32 function keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus 1250 Graphic Terminal has a 12.1 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics. This terminal supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus 1500 graphic terminal has a 15 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics. This terminal supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen |
![]() | The PanelView™ Plus Compact 400, 600 and 1000 Graphic Terminals have a 3.5 in., 3.8 in. or 5.5 in. flat-panel color or grayscale display with 320 x 240 resolution and either 18-bit or 32-level graphics. These terminals supports operator input via keypad (8 or 10 function keys), via touch screen or via keypad and touch screen. |

