Bulletin 2711P PanelView™ Plus CE Graphic Terminals combine the solid-state hardware of PanelView Plus with the open-platform flexibility of Windows® CE. These graphic terminals are available in 6…15 in. display sizes. They offer a variety of memory, communication and labeling options. They provide standard operator elements, trending, data logging, direct browsing of Logix addresses, language switching, security and remote connectivity.
![]() | The PanelView™ Plus CE 700 Graphic Terminals have a 6.5 in. flat-panel color display with 640 x 480 resolution and 18-bit graphics. These terminals support operator input via keypad (22 keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus CE 1000 Graphic Terminals have a 10.4 in. flat-panel color display with 640 x 480 resolution and 18-bit graphics. These terminals support operator input via keypad (32 keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus CE 1250 Graphic Terminals have a 12.1 in. flat-panel color display with 800 x 600 resolution and 18-bit graphics. These terminals support operator input via keypad (40 keys), via touch screen or via keypad and touch screen. |
![]() | The PanelView™ Plus CE 1500 Graphic Terminals have a 15 in. flat-panel color display with 1024 x 768 resolution and 18-bit graphics. These terminals support operator input via keypad (40 keys), via touch screen or via keypad and touch screen. |

