Allen-Bradley Allen-Bradley Home
Bulletin 2711P PanelView Plus 600 Graphic Terminals

PanelView Plus 600 Terminals

The PanelView™ Plus 600 Graphic Terminal has a 5.5 in. grayscale or flat-panel color display with 320 x 240 resolution. This terminal supports operator input via keypad (10 function keys) or via keypad and touch screen.

  • Overview
  • Software
  • Documentation
  • Resources

Features

  • Modular design includes logic, display, and communication modules
  • Base-configured terminal available with display and logic modules
  • Optimized for Logix control architectures and supports PLC-based and SLC™-based systems
  • 18-bit color or 32-level grayscale graphics
  • RS-232 and Ethernet networks available through built-in communication ports
  • Network interface for optional communication module
  • One USB port

Products

  • 2711P PanelView™ Plus 600 Graphic Terminals

Certifications

  • UL; C-UL; Class I Div 2 Groups A,B,C,D; CE marked; Class II Div 2; Class III Div 1; C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Leverage the capabilities of your PanelView Plus 600 terminals — plus get faster processing, more memory, and added built-in functionality — by upgrading to our PanelView Plus 6 600 terminals.

Our Migration Solutions programs and services will help you leverage your investments in knowledge and equipment when you decide it is time to migrate.


Software

Program your PanelView™ Plus graphic terminals using FactoryTalk® View Studio Machine Edition from Rockwell Software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PanelView Plus 400 and 600 Product Profile2711P-PP008
PanelView Plus with Marine Certification Product Profile2711P-PP009
PanelView Plus High-bright Display Modules Product Profile2711P-PP004
PanelView Plus with Conformal Coating Product Profile2711P-PP003
PanelView Plus and FactoryTalk View Machine Edition and Product ProfileFTALK-PP012
PanelView Plus/CE PROFIBUS Communications Product Profile2711P-PP005
PanelView Plus/CE Integrated AC Power Supply Product Profile2711P-PP006
PanelView Plus 400/600 to PanelView Plus 6 400/600 Migration Chart2711P-QR001
PanelView Plus Terminal User Manual 2711P-UM001
More PanelView Plus publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.