Allen-Bradley Allen-Bradley Home
Bulletin 2711P PanelView Plus 6 700 Graphic Terminals

PanelView Plus 6 700 Terminals

The PanelView™ Plus 6 700 Graphic Terminal has a 6.5 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics. This terminal supports operator input via keypad (22 function keys), via touch screen or via keypad and touch screen.

  • Overview
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Faster processor, 512MB memory, and Windows® CE 6.0 operating system provide faster response and better graphics
  • Modular design includes logic, display, and communication modules
  • Recipe management, machine setup, and data-tracking through .csv files
  • Built-in PDF viewer for context-sensitive operator support
  • Built-in full Unicode font to support multiple languages with a single run-time application
  • Base-configured terminal available with display and logic modules
  • Supports real-time monitoring of your terminals through a web browser
  • RS-232 and Ethernet networks available through built-in communication ports
  • Built-in USB ports and SD card slot

Products

  • 2711P PanelView Plus 6 700 Graphic Terminals

Certifications

  • UL; C-UL; Class I Div 2 Groups A,B,C,D; CE marked; Class II Div 2; Class III Div 1; C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Our Midrange Architecture System includes a series of small controllers that expands the Integrated Architecture application. This provides you with a single control platform that includes the performance and connectivity you need across your enterprise.


Software

Program your PanelView™ Plus 6 graphic terminals using FactoryTalk® View Studio Machine Edition software from Rockwell Software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PanelView Plus 6 Product Profile2711P-PP010
PanelView Plus with Marine Certification Product Profile2711P-PP009
PanelView Plus High-Bright Display Modules Product Profile2711P-PP004
PanelView Plus with Conformal Coating Product Profile2711P-PP003
PanelView Plus and FactoryTalk View Machine Edition and Product ProfileFTALK-PP012
Visualization Solutions Selection GuideVIEW-SG001
PanelView Plus Specifications Technical Data2711P-TD005
PanelView Plus 6 Terminals User Manual2711P-UM006
More PanelView Plus 6 publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Firmware Updates—Log in to get support for firmware updates.
  • Sample Code Library— etrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase—Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for PanelView™ Plus 6 graphic terminals include:

  • Trending
  • Expressions
  • Data logging
  • Animation
  • Direct browsing of Logix5000 controller addresses from FactoryTalk® View Studio software
  • Multi-vendor communications

Customer Success

  • Operator Interface Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® operator interface products in their applications.