Bulletin 2711C PanelView™ Component Graphic Terminals are panel-mount display devices offering keypad or touch screen options for operator input. These 2…10 in. displays are available in color and monochrome display. The built-in design software eliminates the need for PC-based software installation. The built-in communication ports support a variety of networks.
![]() | The PanelView™ Component C200 Graphic Terminals have a 2 in. monochrome flat-panel display. These terminals support operator input via function keys or via function keys with numeric keypad. |
![]() | The PanelView™ Component C300 Graphic Terminals have a 3 in. monochrome flat-panel display. These terminals support operator input via function keys or via function keys with numeric keypad. |
![]() | The PanelView™ Component C400 Graphic Terminals have a 4.3 in. TFT color flat-panel display. These terminals are Class 1 Div 2 certified and support operator input via touch screen. |
![]() | The PanelView™ Component C600 Graphic Terminals have a 5.7 in. flat-panel display available in TFT color, CSTN color or monochrome. These terminals support operator input via touch screen. |
![]() | The PanelView™ Component C1000 Graphic Terminals have a 10.4 in. TFT color flat-panel display. These terminals support operator input via touch screen. |
![]() | Connected Components Workbench™ programming and configuration software supports the Micro800™ controllers, PowerFlex® drives, PanelView™ Component graphic terminals, and other select Allen-Bradley® devices. This software leverages proven Rockwell Automation and Microsoft® Visual Studio® technologies. Program your controllers, configure your devices, and design your HMI screens using this software.
|

