Allen-Bradley Allen-Bradley Home
Bulletin 2711C PanelView Component C600 Graphic Terminals

PanelView Component C600 Graphic Terminals

Our Bulletin 2711C PanelView™ Component C600 Graphic Terminals have a 5.7 in. flat-panel display available in TFT color, CSTN color or monochrome. These terminals support operator input via touch screen.

  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Built-in mounting clamps simplify installation
  • Allows you to design and configure with built-in software or through the Connected Components Workbench software environment
  • Optimized for compatibility with MicroLogix™ controllers
  • Supports communication via RS-232 (DH-485), RS-232 (DF1) and RS-485
  • Two USB ports for transferring files or updating firmware
  • Supports USB flash memory cards
  • Several language options for display, including Russian, Greek, Chinese, Japanese and Korean
  • Alert operators with alarm messages that include embedded variables
  • Upload and download groups of data or parameter settings with basic recipe capability
  • Design and configuration security protects applications from unauthorized access or modifications

Specifications

TitleNumberDownload
PanelView Component Specifications Technical Data2711C-TD001

Certifications


  • C-ul-US Listed
  • CE Marked
  • C-Tick
  • KC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Software

The PanelView™ Component graphic terminals include built-in design software, eliminating the need to install software on a PC and reducing both startup and servicing time. Simply connect your computer to the PanelView Component graphic terminal using a USB cable or via Ethernet, then launch the software through your web browser (either Microsoft® Internet Explorer or Mozilla® Firefox®). Use the dashboard as a single point-of-entry for accessing all terminal and design operations. While connected to the terminal, you can:

  • launch the tabbed design environment.
  • view the results of your design efforts on the terminal without having to download the application first.
  • modify terminal display and communication settings, view system information and enable login security.
  • transfer files between built-in storage and a USB flash drive, an SD card or a computer.
  • delete files from built-in storage.
  • change the startup application or language the terminal uses for configuration screens and diagnostic messages.

For programming without a PanelView Component graphic terminal, you can obtain an emulator for use with Windows® XP and Microsoft Vista® systems.

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PanelView Component terminals.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PanelView Component Brochure2711C-BR001
PanelView Component Product Profile2711C-PP001
Visualization Solutions Selection GuideVIEW-SG001
PanelView Component HMI Terminals Quick Start2711C-QS001
PanelView Component User Manual2711C-UM001
PanelView Component Specifications Technical Data2711C-TD001
More PanelView Component publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources