Allen-Bradley Allen-Bradley Home

Graphic Terminals

Our Graphic Terminals offer rugged electronic interface solutions in a variety of sizes, operator input methods, memory options and configurations. These robust devices are fully packaged (hardware, software and communications) and tested for human-machine interface operation. They have earned ratings for high shock, vibration, and temperature. Access your application information over a variety of communication protocols including DeviceNet™, ControlNet™ and EtherNet/IP™.

2711P PanelView Plus 6

Bulletin 2711P PanelView Plus 6 Graphic Terminals

Bulletin 2711P PanelView™ Plus 6 Graphic Terminals let you monitor, control and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 6…15 in. display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 graphic terminals.

2711P PanelView Plus

Bulletin 2711P PanelView Plus Graphic Terminals

Bulletin 2711P PanelView™ Plus Graphic Terminals and Bulletin 2711PC PanelView Plus Compact Graphic Terminals let you monitor, control and display application status information graphically. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus graphic terminals.

2711P PanelView Plus CE

Bulletin 2711P PanelView Plus CE Graphic Terminals

Bulletin 2711P PanelView™ Plus CE Graphic Terminals combine the solid-state hardware of PanelView Plus with the open-platform flexibility of Windows® CE. These graphic terminals are available in 6…15 in. display sizes. They offer a variety of memory, communication and labeling options. They provide standard operator elements, trending, data logging, direct browsing of Logix addresses, language switching, security and remote connectivity.

2711C PanelView Component

Bulletin 2711C PanelView Component Graphic Terminals

Bulletin 2711C PanelView™ Component Graphic Terminals are panel-mount display devices offering keypad or touch screen options for operator input. These 2…10 in. displays are available in color and monochrome display. The built-in design software eliminates the need for PC-based software installation. The built-in communication ports support a variety of networks.

2711 PanelView Standard

Bulletin 2711 PanelView Standard Graphic Terminals

Bulletin 2711 PanelView™ Standard Graphic Terminals are built for performance in space-saving, flat-panel designs. Our graphic terminals feature brilliant graphic capabilities in color, grayscale, and monochrome displays available in 3…10 in. sizes. Our broad range of display sizes, display colors, and operator input combinations fit many operator interface applications.

Power Supplies

Graphic Terminal Power Supplies

We offer a DIN-rail mount power supply, a wall-mount power supply or a DC terminal block for your PanelView™ graphic terminal.

Communications

Graphic Terminal Communication Interfaces

The PanelView™ graphic terminals provide built-in communications ports. Our Communication Interfaces expand the communication capabilities of PanelView Plus, PanelView Plus 6, and PanelView Plus CE terminals.