Allen-Bradley Allen-Bradley Home

Capacitor Bank Controller

Bulletin 1413 Energy Monitoring Capacitor Bank Controller

The Bulletin 1413 Capacitor Bank Control system is a simple pre-engineered solution designed to automate the sequencing of your capacitor banks to meet the needs of your power factor correction. This solution consists of a PowerMonitor™ 1000, MicroLogix™ 1400, and an optional PanelView™ Component operator interface terminal.

Features

  • Simple out-of-the-box solution to control capacitor banks
  • Correct power factor using real-time power and energy data
  • Automatic or manual capacitor step control
  • Selectable capacitor step sequencing modes
  • Configurable alarms
  • Power and energy data for integration into SCADA applications
  • Optional PowerMonitor™ 3000 M6 or M8 for power quality data

Products

  • 1413 Capacitor Bank Controller

Certifications

See our Product Certification site for Declarations of Conformity, certificates, and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources