Allen-Bradley Allen-Bradley Home

PowerPad Portable PowerMonitor

Bulletin 1412 Energy Monitoring PowerPad Portable PowerMonitor

Bulletin 1412 PowerPad™ Portable PowerMonitor™ units let you monitor power anywhere in your facility with superior functionality and accuracy. Our lightweight portable unit is self-contained and includes the powermonitor, current transformers and cables, manuals, and software.

Features

  • 240 A and 1200 A current probes
  • 24 in., and 36 in., 6500 A current probes
  • Measures true RMS AC voltage, current, and power
  • Single phase, three phase, and DC
  • Capture and display harmonics to the 50th order
  • Harmonic data including THD, crest factor, K-factor
  • Capture transients down to 1/256th of a cycle
  • Waveform and phasor diagram display
  • Time-stamped record of alarms, surges, and sags
  • Optically isolated RS-232 communication port
  • Includes software for data storage, analysis, and reports

Products

  • 1412 PowerPad™ Portable PowerMonitor™

Certifications

  • CE, EN 61010-1, 600V Cat. III, Pollution Degree 2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Load profiling
  • Power quality monitoring
  • Troubleshooting and maintenance

Customer Success

  • Energy Monitoring Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Energy Monitoring products in their applications.