Allen-Bradley Allen-Bradley Home
Studio 5000 Logix Designer for PowerFlex Drives

Studio 5000 Logix Designer for PowerFlex Drives

Configuring PowerFlex® drives with the Studio 5000™ Logix Designer application (formerly RSLogix™ 5000 software) lets you consolidate controller programming and drive system configuration, operation, and maintenance into a single software environment. This exceptional level of integration helps to reduce your programming time, ease startup and commissioning, and streamline diagnostics.

  • Overview
  • Documentation
  • Resources

Features

  • Reduces drive system development time by as much as 70%
  • Leverages a single programming environment for Logix controllers, soft starters, and variable speed drives
  • Compatible with the Studio 5000™ Logix Designer application (version 21 and later) and with RSLogix™ 5000 programming software (version 16 and later)
  • Supports communications via EtherNet/IP™ and ControlNet™ networks (for select drives only)
  • Lets you configure controller and drive network connections at the same time
  • Lets you dynamically select drive parameters transmitted as network I/O
  • Auto-generates descriptive tag names and respective tag data types
  • Streamlines installation time through integrated PowerFlex® configuration and setup wizards, eliminating the need to configure drive parameters and tags individually
  • Simplifies creating additional duplicate drives through copy and paste capability
  • Allows continued use of DriveTools™ SP software via import and export functionality

Simplified Maintenance

  • Diagnostic, fault, alarm, and event information is integral to the Studio 5000 Logix Designer application
  • Drive Tech Support Wizard can be run from the Logix Designer application to collect all pertinent information about a drive, its peripherals, various software components, and the PC operating system
  • Drives can be flash updated from the Logix Designer application
  • Single repository of drive configuration data (stored in the software project file) speeds drive replacement
  • Lets you add new drives without shutting down your process (requires RSLogix 5000, version 17 or later; Studio 5000 Logix Designer application, version 21 or later; Drive AOPs v2.01 or later)
  • Studio 5000 Logix Designer application (version 21 and later) and RSLogix 5000 (version 20) add Automatic Device Configuration (ADC) support for the PowerFlex 525 AC drive and the PowerFlex 750-Series AC drives on EtherNet/IP networks
    • Lets the Logix controller automatically detect a replaced drive and download all configuration parameters
    • Helps eliminate the need for manual reconfiguration
    • Reduces downtime

Products

  • 9324 Studio 5000 Automation Engineering and Design Environment

Certifications

See our Product Certification site for Declarations of Conformity, certificates, and other certification details.

Learn More

Use the Studio 5000 Logix Designer application or the RSLogix 5000 programming software to program and configure your control system.

Our Midrange Architecture System includes a series of small controllers that expands the Integrated Architecture application. This provides you with a single control platform that includes the performance and connectivity you need across your enterprise.


Documentation

TitleNumberDownload
Studio 5000 Automation Engineering and Design Environment Product Profile9324-PP006
Drive Software Feature Comparison Sales PromotionDRIVES-SP001
Logix Controllers General Instructions Reference Manual1756-RM003
Integrated Architecture Recommended Literature Reference ManualIASIMP-RM001
More RSLogix 5000 Add-on Profile publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Drives Support — Visit our online resource for help files, literature, and downloads to keep your drive products up-to-date.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.