![]() |
Many of our PowerFlex® drives offer certified safety options—Safe Torque-Off and Safe Speed Monitor—to help provide integral, cost-effective, and certified protection for AC drive control. |
Safe Torque-Off (DriveGuard®)
Safe Speed Monitor
| Product | PowerFlex® Drive | |||||
|---|---|---|---|---|---|---|
| 40P | 70 | 700H | 700L | 700S | 753/755 | |
| Safe Torque-off (DriveGuard®) | Yes | Yes | ||||
| Safe Torque-off (DriveGuard) w/second Encoder | Yes * | Yes | ||||
| Safe Torque-off (DriveGuard) (ATEX capable) | Yes | |||||
| Safe Torque-off | Yes | |||||
| Safe Speed Monitor | Yes ** | |||||
| Safe Speed Functions (speed, acceleration, direction, etc.) | Yes | |||||
| * When using PowerFlex 700S control. | ||||||
| ** Requires the Dual Incremental Encoder option or Universal Feedback option. | ||||||
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
Available accessories include:
Safe Torque-off is ideal for safety related applications requiring removal of rotational power to the motor without removing power from the drive.
The Safe Speed Monitor provides a solution for applications that can benefit from access to a safety zone while there is limited motion.