PowerFlex 700AFE Regenerative Bus Power Supply

PowerFlex 700AFE Regenerative Bus Supply

Bulletin 700AFE Active Front End (AFE) is a regenerative DC bus supply that supplies DC power to a line-up of AC drives that have a common DC bus input or a single common bus drive. The AFE allows regeneration to the AC power line and provides low harmonics to meet IEEE-519 requirements.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Regenerative braking for energy savings and elimination of braking resistors
  • Low AC input harmonics
  • Power factor control regardless of motor speed and load
  • Input voltage-boost operation provides full 480V AC to the motor, even when operating on 380V AC power lines
  • Configured with the Studio 5000™ Logix Designer application
PowerFlex 700AFE Regenerative Bus Power Supply

Common Bus Power Supplies


Specifications

TitleNumberDownload
PowerFlex 700AFE User Manual20Y-UM001

Certifications


  • CE marked for all applicable directives
  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
PowerFlex 700AFE Product Profile20Y-PP001
PowerFlex 700AFE - PowerFlex Active Front End User Manual20Y-UM001
AC Drives Common Bus Configurations Application GuidelinesDRIVES-AT002
More PowerFlex 700AFE Active Front End publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Drives Support — Support resources for all drive products.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the PowerFlex 700AFE Regenerative Bus Power Supplies include:

  • The PowerFlex® 700AFE Active Front End is an excellent solution for common bus or single drive applications that require AC line regeneration or low harmonics.

Customer Success

  • Drives Case Studies — View our case studies site to discover how customers have applied Allen-Bradley drives products in their applications.