Allen-Bradley Allen-Bradley Home

PowerFlex 700 AC Drives

Bulletin 20B PowerFlex 700 AC  Drives

PowerFlex® 700 AC Drives are available in a wide range of horsepower ratings. These drives control three-phase induction motors in applications with requirements ranging from the simplest speed control to the most demanding torque control. The PowerFlex 700 AC drive offers application-specific features and parameters for lifting, oil wells, and speed and positioning applications. Available packaged drives provide additional control, power, and enclosure options in standardized designs. The PowerFlex 700 Fan and Pump packaged drive is a cost-effective solution for speed control in variable torque fan and pump applications.

Features

  • Power ratings:
    • 200…240V: 0.37…75 kW / 0.5…100 Hp / 2.2…260 A
    • 380…480V: 0.37…500 kW / 0.5…700 Hp / 1.1…875 A
    • 500…600V: 0.75…132 kW / 1…150 Hp / 1.7…144
    • 690V:           45…132 kW / 50…150 Hp / 52…142 A
  • IP20 NEMA/UL type Open, IP00 NEMA Open/Flange
  • V/Hz control, sensorless vector control, flux vector control
  • Common Industrial Protocol (CIP™) communications including DeviceNet™, ControlNet™, and EtherNet/IP™
  • Meets demands for space, flexibility, and reliability
  • Excellent torque production, tight torque regulation and fast update times of torque inputs
  • Control cassette houses all control, I/O, and encoder options and is interchangeable with all PowerFlex® 700 drive ratings
  • Configuration and programming via optional integral LCD keypad, remote keypad, DriveTools™ SP software, or DriveExplorer™ software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Packaged Drives

  • 0.5 Hp...200 Hp at 480V input
  • 18-pulse low harmonic distortion version available for meeting IEEE 519 at drive input
  • UL/NEMA Type 1 or 12 enclosures
  • Power options include circuit breaker, fused disconnect, bypass, and input fuses
  • Output relay and transformer control options
  • Door-mounted human interface module (HIM), hand/off/auto selector switch, status pilot lights, and speed potentiometer

Products

  • 20B PowerFlex 700 AC Drives

Certifications

  • UL, cUL, IEC (Designed to Meet), CE*, C-Tick (excluding 600V), NSF Certified (IP66, NEMA/UL Type 4X/12 only), TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option, RINA Certified, ABS, Lloyd's Register, SEMI F47
    *600 volt class drives below 77 Amps (Frames 0-4) are declared to meet the Low Voltage Directive

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

  • Premier Integration of RSLogix™ 5000 and PowerFlex® drives reduces development time by providing profiles, parameters and standardized tags, as well as copy and paste programming to simplify configuring multiple drives.
  • Our industry expertise in Drives Systems Solutions can help you maximize machine availability and minimize project risk.
  • Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.
  • The Integrated Architecture system provides the foundation to drive plantwide optimization efficiently and effectively.

Software

  • RSLogix 5000 Integration with Drives
    • One package used to configure your entire Logix system
    • Integrated drive profiles reduce system development time
    • Built-in drive diagnostic, fault, alarm and event information
  • DriveTools SP Software
    • Family of software tools
    • Easy online and offline programming
    • RSLinx® connectivity
    • Includes DriveExecutive™ and DriveObserver™ software
  • DriveExplorer Software
    • Entry-level software package for easy on-line programming and maintenance
    • Windows® Internet Explorer®-style navigation
    • Versions are available for the Pocket PC and Windows CE™ platforms
  • Drive Software Feature Comparison [PDF]
Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Drives Support — Support resources for all drive products.
  • Drive Application Software — Pre-engineered drive software, including Application Sets for PowerFlex® 40, 700 VC, and 700S. Drive Application Modules are available for the PowerFlex 700S, and include the required application programming, integrated functions modules, and application set necessary to control a specific process.
  • Fan and Pump Energy Savings Calculators — Achieve an immediate and measurable impact on energy use and operational efficiency.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your PowerFlex 700 AC Drives, including:

  • Communication kits
  • Control option kits
  • DriveLogix option kits
  • Dynamic brake resistors
  • Human interface and wireless interface modules
  • I/O option kits
  • Safe torque-off safety options
  • SynchLink options

View all PowerFlex 700 AC Drive accessories