PowerFlex 527 AC Drives

Our PowerFlex® 527 AC Drives are designed to work exclusively with our Logix Programmable Automation Controllers (PACs). This allows the drive to leverage the capabilities of the controller and use Studio 5000 Logix Designer™ to help simplify machine development and use. This streamlined approach uses motion instructions that are shared by PowerFlex 527 AC drives and Kinetix® servo drives, providing the same user experience for configuration, programming, and control of both types of drives.

Bulletin 25C PowerFlex 527 AC Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Power ratings of 0.4…22 kW / 0.5…30 Hp in global voltages from 100...600V
  • Offers built-in dual-port EtherNet/IP™ to support a variety of topologies as well as Device Level Ring functionality
  • Features Safe Torque-off as a standard feature that can be applied through either hardwired safety or Integrated Safety. Both are certified to SIL 3 / PLe Cat 3
  • Offers low-cost solution for machine parts, applications such as pumps, fans, in-feed and out-feed conveyors, that need simple speed control for induction motors
  • Provides the ability to transfer drive configuration files to a new machine
  • Reduces downtime and minimizes manual reconfiguration by using Logix PACs to detect a replaced drive and download all configuration settings over EtherNet/IP
  • Offers a new level of AC drive integration to help deliver a coordinated and synchronized machine

Additional Information

  • Explore the capabilities of our PowerFlex 527 AC Drives through the PowerFlex 520-Series Virtual Brochure and video.
  • Meet the PowerFlex 527 AC Drive EN ZH — View this short video to discover why the PowerFlex 527 AC Drive is the ideal complement to applications using Kinetix servo drives.
  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Featured Blogs

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PowerFlex 527 AC Drive Technical Data520-TD002

Certifications

  • UL
  • TUV
  • EAC
  • Semi-F47
  • ATEX
  • Marine (Lloyds)
  • RoHS
  • ACS156
  • CE Marked
  • cUL
  • RCM
  • KCC
  • REACH

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Studio 5000 Logix Designer integrates with PowerFlex® Drives

  • Configuration and programming is shared with our Kinetix® servo drives for a common user experience that helps to reduce cost and complexity
  • Motion instructions within the software help to simplify machine development and operation
  • Once programmed, drive configuration files can be more easily transferred to a new machine without painstaking, line-by-line copying
  • Logix integration helps deliver a high level of motor coordination
  • Logix PACs can automatically detect a replaced drive and download all configuration settings over EtherNet/IP, helping reduce downtime

Learn More
Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PowerFlex 520-Series Adjustable Frequency AC Drive User Manual520-UM002
PowerFlex 520-Series Brochure520-BR001
PowerFlex Family of Low Voltage AC Drives BrochurePFLEX-BR008
PowerFlex 527 AC Drives Product Profile527-PP001
PowerFlex Low Voltage Selection GuidePFLEX-SG002
View more PowerFlex 527 Drives publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and SelectionTools

Other Resources

  • Drives Support — Support resources for all drive products.
  • Fan and Pump Energy Savings Calculators — Achieve an immediate and measurable impact on energy use and operational efficiency.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.