Allen-Bradley Allen-Bradley Home

PowerFlex 7000 Medium-Voltage AC Drives

PowerFlex 7000 Medium-Voltage AC Drives

PowerFlex® 7000 Drives are air-cooled or liquid-cooled drives available in a broad power range of 200…34000 Hp and supply voltages of 2400…6600V AC. These general purpose, stand-alone drives control speed, torque, direction, starting, and stopping of standard asynchronous or synchronous AC motors.

Features

  • Broad range of 200…34,000 Hp (150 kW to 25,400 kW)
  • Air-cooled design for 200…5500 Hp drives
  • Liquid-cooled design for 3000… 8500 Hp drives
  • Digital sensorless control, direct vector control or full vector control with tachometer feedback (optional)
  • DPI™ communication interface
  • Optional interfaces for RI/O DeviceNet™, ControlNet™, Ethernet, Profibus, Modbus©, Modbus Plus, Interbus™, LonWorks®, CanOpen, RS485 HVAC, RS485 DF1, RS232 DF1, RS232 C
  • Integral multi-language operator interface terminal
  • Direct-to-Drive™, AFE rectifier, and 18-pulse rectifier configuration
  • Soft starting and variable speed control for high power applications
  • Delivers virtually perfect current and voltage waveforms allowing use of standard motors
  • PowerCage™ inverter and rectifier modules allow SGCT replacement in under ten minutes
  • Configuration and programming via integral LCD keypad, DriveTools™ SP software, or Drive Explorer™ software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Air-Cooled Drives

  • 200…5500 Hp
  • Simple but rugged, minimum component count, optimum reliability

Liquid-Cooled Drives

  • 3000…8500 Hp
  • Drastically reduces control room air conditioning costs by removing 90% of the heat via a heat exchanger
  • Supports higher elevations and ambient temperatures than air-cooled drives

Extended Hp Drives

  • Up to 34,000 Hp
  • Modular system lets you add drives—up to four drive modules in one system—until the drive power matches the application requirements
  • Suitable for hot back-up applications with an option for control redundancy
  • Uses a hub module and ControlLogix™ processors to coordinate the modular drive system

Products

  • PowerFlex 7000A Medium-Voltage AC Drives - 'A' Frame
  • PowerFlex 7000B Medium-Voltage AC Drives - 'B' Frame
  • PowerFlex 7000L Medium-Voltage AC Drives - 'C' Frame

Certifications

  • CSA, UL, IEC, NEMA, ANSI, IEEE

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

  • Premier Integration of RSLogix 5000 and PowerFlex drives reduces development time by providing profiles, parameters and standardized tags, as well as copy and paste programming to simplify configuring multiple drives.
  • Our industry expertise in Drives Systems Solutions can help you maximize machine availability and minimize project risk.
  • Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.
  • The Integrated Architecture system provides the foundation to drive plantwide optimization efficiently and effectively.
Download Adobe Reader

Frequently Viewed Publications

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Configuration & Selection Tools

Other Resources

  • Medium Voltage Support Request — Complete the information on this form to ask a question regarding any of Rockwell Automation's Medium Voltage Products.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.