PowerFlex 6000 Medium Voltage AC Drives

Our PowerFlex® 6000 Medium Voltage AC Drives allow for flexibility in a variety of applications. They are well-suited for variable torque applications like stand-alone centrifugal fans and pumps that require variable speed motor control from 2.3...10 kV. These drives are available in multiple configurations based on motor voltage and regional requirements.

PowerFlex 6000 Medium Voltage AC Drives
  • Overview
  • Specifications
  • Documentation
  • Resources

Features

  • Includes multi-pulse IEC configuration:
    • 3/3.3 kV — 320/1720 kW (2300 Hp)
    • 4/4.16kV — 225/2350 kW (3150 Hp)
    • 6/6.6 kV — 200/3720 kW (4980 Hp)
    • 10 kV — 5600 kW (7500 Hp)
  • Includes multi-pulse UL configuration:
    • 2.3/2.4 kV — 140/670 kW (900 Hp)
    • 4/4.16 kV — 225/1190 kW (1600 Hp)
    • 6/6.6 kV — 300/1940 kW (2600 Hp)
  • Controls speed, with stop start of normal duty induction motors, to help improve asset utilization in your critical applications
  • Improves efficiency by operating near unity power factor throughout the speed range
  • Includes integrally mounted, multi-pulse isolation transformers to help ensure low line side harmonics and high input power factor which improves asset utilization
  • Includes automatic power cell bypass which helps achieve less downtime in your critical applications (UL configuration only)
  • Offers power modules designed for easy removal which minimizes Mean Time to Repair
  • Includes intuitive, easy to use color touchscreen HMI

Specifications

TitleNumberDownload
PowerFlex 6000 Medium Voltage Variable Frequency Drive Product Specifications6000-SR001

Certifications

  • CE
  • IEC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
PowerFlex Medium Voltage Family BrochurePFLEX-BR010
PowerFlex 6000 Medium Voltage AC Drive6000-PP003
PowerFlex Medium Voltage Selection GuidePFLEX-SG003
PowerFlex 6000 Medium Voltage Variable Frequency Drive Shipping, Handling, and Installation Manual6000-IN006
PowerFlex 6000 Medium Voltage Variable Frequency Drive User Manual6000-UM001
PowerFlex 6000 Medium Voltage Variable Frequency Drive Catalog Number Explanation (IEC Rated)6000-SR002
PowerFlex 6000 Medium Voltage Variable Frequency Drive Catalog Number Explanation (UL Rated)6000-SR003
PowerFlex 6000 Medium Voltage Variable Frequency Drive Product Specifications6000-SR001
More PowerFlex 6000 publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Resources

  • Fan and Pump Energy Savings Calculators — Achieve an immediate and measurable impact on energy use and operational efficiency.
  • Medium Voltage Support Request — Complete the information on this form to ask a question regarding any of Rockwell Automation's Medium Voltage Products.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.