PowerFlex® 7000 Medium Voltage Drives enable soft-starting and variable-speed control of processes with high power demands. They help reduce energy costs, component count, maintenance and motor wear.
![]() | PowerFlex® 7000 Drives are air-cooled or liquid-cooled drives available in a broad power range of 200…34000 Hp and supply voltages of 2400…6600V AC. These general purpose, stand-alone drives control speed, torque, direction, starting, and stopping of standard asynchronous or synchronous AC motors. |