Low Voltage AC Drives

The PowerFlex® family of AC drives offers a broad range of control modes, features, options, and packaging, as well as global voltages and many power ratings. With a consistent programming structure and common operator interface, PowerFlex drives ease programming and configuration, and they reduce set-up time, training, and operation. PowerFlex Compact Class AC drives deliver a cost-effective, general-purpose solution for standalone machine level control applications and simple system integration. PowerFlex Architecture Class AC drives provide a broad set of features and application-specific parameters, and they are ideal for high-performance applications.

PowerFlex 755T Overview

PowerFlex 755T Overview

Our PowerFlex 755T drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE™ technology which uses several patented features that were developed to help optimize your system.


Architecture Low-Voltage AC Drives

Architecture Drives

PowerFlex® Architecture-class AC Drives provide a broad set of features and application-specific parameters. Our drives are ideal for high performance applications. This class of drives is designed for advanced application flexibility and control system integration. These features converge and optimize manufacturing disciplines into a plant-wide integrated architecture with real-time information access throughout your power and control system, enterprise, and supply chain.


Compact Low-voltage AC Drives

Compact Drives

PowerFlex® Compact-class AC Drives deliver a simple and cost-effective solution for standalone machine level control applications or simple system integration. Designed for ease of use, this general-purpose class of drives provides a compact package to optimize panel space and application versatility.