Allen-Bradley Allen-Bradley Home

Component Low-Voltage AC Drives

PowerFlex® Component-class AC drives deliver a simple and cost-effective solution for standalone machine level control applications or simple system integration. Designed for ease of use, this general-purpose class of drives provides a compact package to optimize panel space and application versatility.

22A PowerFlex 4

Bulletin 22A PowerFlex 4 Low-Voltage AC Drives

PowerFlex® 4 AC Drives are designed to meet global OEM and end-user requirements for simplicity, space savings, and cost efficiency. These compact drives provide intuitive features such as an integral keypad with local potentiometer and control keys that are active right out of the box.

22B PowerFlex 40

Bulletin 22B PowerFlex 40 Low-Voltage AC Drives

PowerFlex® 40 AC Drives provide OEMs, machine builders, and end users with performance-enhancing motor control in an easy-to-use compact package. These  drives feature sensorless vector control to meet low-speed torque demands. With flexible enclosure options, and simple programming, they can be installed and configured quickly. We also have packaged drives that provide additional control, power, and enclosure options in standardized designs.

22C PowerFlex 400

Bulletin 22C PowerFlex 400 Low-Voltage AC Drives

PowerFlex® 400 AC Drives are optimized for control of commercial and industrial fans and pumps. Built-in features such as purge and damper input provide a cost-effective solution for speed control in a broad range of variable torque fan and pump applications. An available packaged PowerFlex 400 Fan and Pump drive provides additional control, power, and enclosure options in standardized designs for a cost-effective solution for speed control in variable torque fan and pump applications.

22D PowerFlex 40P

Bulletin 22D PowerFlex 40P Low-Voltage AC Drives

PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design. This drive is designed to meet global OEM and end-user demands for flexibility, space savings and ease of use. It is a cost-effective solution for speed or basic position control of applications such as diverters, smart conveyors, packaging machines, and fiber-spinning machines.

22F PowerFlex 4M

Bulletin 22F PowerFlex 4M Low-Voltage AC Drives

PowerFlex® 4M AC Drives are the smallest and most cost-effective members of the PowerFlex family of drives. Feed-through wiring and easy programming provide the flexibility to handle a broad range of applications.

23FANM FanMaster Energy Saving Package

Bulletin 23FANM FanMaster Energy Saving Package

The FanMaster™ Energy Saving Package enables upgrades of constant volume air handler to variable air flow without changes to existing mechanical systems or controls. The FanMaster package monitors actual energy consumption to control fan speeds and reduce energy consumption.

Accessories

Component Drive Accessories

The PowerFlex® Component-class AC drives have accessories for programming, safety, input, output, motor control and power control.

 

 

Communications (DSI)

Component Drive Communications (DSI)

PowerFlex Component-class converters and communication adapters provide connectivity to PowerFlex Component-class drives, and other DPI™- or DSI-based host devices and SCANport™-based drives and devices. The Universal Serial Bus Converter also provides connectivity to PowerFlex Architecture-class drives. These devices provide a means for drive software tools, such as DriveTools™ SP and DriveExplorer™ software, to communicate with drive products.