PowerFlex Component-class converters and communication adapters provide connectivity to PowerFlex Component-class drives, and other DPI™- or DSI-based host devices and SCANport™-based drives and devices. The Universal Serial Bus Converter also provides connectivity to PowerFlex Architecture-class drives. These devices provide a means for drive software tools, such as DriveTools™ SP and DriveExplorer™ software, to communicate with drive products.
![]() | Bulletin 1203-USB Converter provides direct USB connectivity between PowerFlex® Component-class and Architecture-class drives and DriveTools™ SP and DriveExplorer™ software. The converter also supports connectivity with other DPI™- or DSI-based host devices. |
![]() | Bulletin 1769-SM2 Compact I/O Module provides connectivity to three controller platforms. It supports three DSI channels, I/O messaging, and explicit messaging. |
![]() | Bulletin 22-COMM-B PowerFlex® BACnet® MS/TP Adapter provides connectivity for PowerFlex Component-class drives to the most common network used in building automation applications. |
![]() | Bulletin 22-COMM-C ControlNet™ Adapter provides redundant coaxial ControlNet connections for the PowerFlex® Component-class family of drives. |
![]() | Bulletin 22-COMM-D 40 DeviceNet™ Adapter provides DeviceNet connectivity for PowerFlex® Component-class drives. |
![]() | Bulletin 22-COMM-E EtherNet/IP Adapter provides EtherNet/IP™ connectivity to all PowerFlex® Component-class drives. |
![]() | Bulletin 22-COMM-L 4x Drives LonWorks® Adapter provides LonWorks connectivity for PowerFlex® Component-class drives. |
![]() | Bulletin 22-COMM-P 40 PROFIBUS Adapter provides a PROFIBUS DP network connection for PowerFlex® Component-class drives. |
![]() | Bulletin 22-SCM-232 Serial to DSI Converter allows DriveTools™ SP and DriveExplorer™ software to communicate with PowerFlex® Component-class drives. |
![]() | Bulletin 22-WIM Wireless Interface Modules (WIMs) provide a wireless communications interface between computers equipped with Bluetooth™ wireless technology and Allen-Bradley® products that support the DSI protocol. |
![]() | Bulletin 22-XCOMM-DC-BASE DSI Communications Kit provides external DSI connections for PowerFlex® Component-class drives. |