Allen-Bradley Allen-Bradley Home

Universal Serial Bus Adapter

Universal Serial Bus 1203-USB Adapter

Bulletin 1203-USB Converter provides direct USB connectivity between PowerFlex® Component-class and Architecture-class drives and DriveTools™ SP and DriveExplorer™ software. The converter also supports connectivity with other DPI™- or DSI-based host devices.

Features

  • Supports PowerFlex® 70, 700, 700H, and 700S, 753 and 755 drives as well as PowerFlex 4, 4M, 40, 40P and 400 drives
  • Can also be used with legacy SCANport™-based devices such as Bulletin 1336 PLUS II and 1305 drives
  • DriveExplorer™ Lite and USB drivers included

Products

  • 1203-USB Universal Serial Bus Adapter

Certifications

  • UL, cUL, CE, C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

  • Premier Integration of RSLogix 5000 and PowerFlex drives reduces development time by providing profiles, parameters and standardized tags, as well as copy and paste programming to simplify configuring multiple drives.
  • Our industry expertise in Drives Systems Solutions can help you maximize machine availability and minimize project risk.
  • Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.
  • The Integrated Architecture system provides the foundation to drive plantwide optimization efficiently and effectively.
Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Drives Support — Support resources for all drive products.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.