Allen-Bradley Allen-Bradley Home

Architecture Low-Voltage AC Drives

PowerFlex® Architecture-class AC Drives provide a broad set of features and application-specific parameters. Our drives are ideal for high performance applications. This class of drives is designed for advanced application flexibility and control system integration. These features converge and optimize manufacturing disciplines into a plant-wide integrated architecture with real-time information access throughout your power and control system, enterprise, and supply chain.

20A PowerFlex 70

Bulletin 20A PowerFlex 70 AC  Drives

PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability. These drives are easy to integrate and configure. Our packaged drives provide additional control, power, and enclosure options in standardized designs. The PowerFlex 70 Fan and Pump packaged drive is a cost-effective solution for speed control in variable torque fan and pump applications.

20B PowerFlex 700

Bulletin 20B PowerFlex 700 AC  Drives

PowerFlex® 700 AC Drives are available in a wide range of horsepower ratings. These drives control three-phase induction motors in applications with requirements ranging from the simplest speed control to the most demanding torque control. The PowerFlex 700 AC drive offers application-specific features and parameters for lifting, oil wells, and speed and positioning applications. Available packaged drives provide additional control, power, and enclosure options in standardized designs. The PowerFlex 700 Fan and Pump packaged drive is a cost-effective solution for speed control in variable torque fan and pump applications.

20C PowerFlex 700H

Bulletin 20C PowerFlex 700H AC  Drives

PowerFlex® 700H High Power AC Drives provide excellent torque at low speeds for demanding speed-control applications. They support configurable control modes for a wide variety of applications. They have an ATEX certified option for drives that operate in potentially explosive environments. Available packaged drives provide additional control, power, and enclosure options in standardized designs.

20D PowerFlex 700S

Bulletin 20D PowerFlex 700S AC  Drives

PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.

20F PowerFlex 753

Bulletin 20F PowerFlex 753 AC  Drives

PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O—ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines.

20G PowerFlex 755

Bulletin 20G PowerFlex 755 AC  Drives

PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. With a comprehensive power range extending 0.75…1500 kW (1…2000 Hp), these drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With integrated motion, these drives can reside on the same EtherNet/IP™ network as Kinetix® drives and can be configured, programmed, and controlled using the same embedded instruction sets.

20L PowerFlex 700L

Bulletin 20L PowerFlex 700L AC  Drives

PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high performance drives available in panel mount and cabinet mount versions.

23FANM FanMaster Energy Saving Package

Bulletin 23FANM FanMaster Energy Saving Package

The FanMaster™ Energy Saving Package enables upgrades of constant volume air handler to variable air flow without changes to existing mechanical systems or controls. The FanMaster package monitors actual energy consumption to control fan speeds and reduce energy consumption.

Accessories

Architecture Drive Accessories

The PowerFlex® Architecture-class AC drives have accessories for programming, safety, input, output, motor control and power control.

 

 

Communications (DPI)

Architecture Drive Communications (DPI)

PowerFlex® Architecture-class converters and communication adapters provide connectivity to PowerFlex 70, 700, 700L, 700S, 700H and 750-Series drives. These devices provide a means for drive software tools, such as DriveTools™ SP and DriveExplorer™ software, to communicate with drive products.

Common Bus Power Supplies

Common Bus Power Supplies

Common Bus Power Supplies use a common rectifier to supply power to the DC bus for all the DC-AC inverters. Power-sharing on the DC bus increases the efficiency of applications where inverters are motoring while others in the same process are generating power.